IESNA:LM-63-2002
[TEST]P1437739
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7C-830-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 615mA 7xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.92A 350.5W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36568.0
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
5093.3 5124.5 4833.5 4261.8 3939.5 3908.4 3929.1 4012.3 4178.6 4396.9 4636.0 5124.5 6195.2 7504.9 8991.3 10446.5 11569.1 12442.3 
13502.5 14219.7 14604.3 14645.9 13783.2 12972.4 12276.0 10966.2 8284.5 5623.5 4490.4 2952.1 1070.6 571.7 384.6 207.9 145.5 83.2 0.0 
5093.3 5134.9 4843.9 4282.6 3960.3 3918.7 3949.9 4033.1 4189.0 4428.1 4677.5 5134.9 6205.5 7556.8 9116.0 10477.7 11673.1 12691.7 
13606.5 14344.5 14822.6 14853.8 13907.9 13097.1 12338.3 11007.8 8440.4 5800.2 4490.4 2962.4 1070.6 592.5 395.0 218.3 145.5 83.2 0.0 
5093.3 5124.5 4864.6 4365.7 4012.3 3960.3 3991.5 4085.1 4251.4 4511.2 4802.3 5218.1 6132.8 7546.4 9084.8 10623.2 12036.9 13221.9 
14354.9 15363.1 15934.8 16132.3 15893.3 14822.6 13907.9 12868.5 10145.1 6829.2 4843.9 3295.1 1444.8 696.4 467.8 311.8 239.1 135.1 0.0 
5093.3 5134.9 4916.6 4469.7 4116.2 4074.7 4085.1 4189.0 4386.5 4677.5 5072.5 5561.1 6226.3 7484.1 9064.0 10799.9 12390.3 13772.8 
15082.5 16215.5 17015.9 17525.2 17608.4 17462.8 16787.2 15571.0 14656.3 13180.3 10592.0 6725.3 2692.2 1112.2 686.0 447.0 322.2 
155.9 0.0 
5093.3 5155.7 4989.4 4708.7 4334.5 4261.8 4303.3 4428.1 4656.8 5020.6 5509.1 6122.4 6798.0 7743.9 9095.2 10820.7 12754.1 14510.8 
15830.9 16984.7 17847.4 18429.5 18886.9 19354.7 19531.4 19177.9 18595.8 17649.9 15404.7 10924.7 5779.4 2214.0 1070.6 571.7 322.2 
155.9 0.0 
5093.3 5145.3 5062.1 4927.0 4698.3 4573.6 4656.8 4875.0 5145.3 5519.5 6091.2 6839.6 7723.1 8606.7 9739.7 11267.7 13107.5 14905.8 
16433.8 17286.1 17941.0 18616.6 19323.5 20248.6 21152.9 21849.3 22171.6 22306.7 20581.2 15695.8 9344.7 3804.4 1465.6 686.0 332.6 
145.5 0.0 
5093.3 5186.9 5155.7 5166.1 5166.1 5155.7 5238.9 5498.7 5883.3 6413.4 7068.3 7899.9 8876.9 10041.1 11371.6 12910.0 14178.2 15383.9 
16423.4 17348.5 18221.6 19094.8 20300.6 21589.5 22701.7 23086.3 22192.4 20456.5 18304.8 14926.6 9095.2 3554.9 1143.4 550.9 239.1 
72.8 0.0 
5093.3 5176.5 5218.1 5322.0 5488.3 5706.6 6049.6 6403.0 6881.2 7463.3 8232.5 9220.0 10373.8 11756.2 13284.2 14905.8 16215.5 17140.6 
17920.2 18762.2 19864.0 21111.3 22265.1 23055.1 22275.5 20622.8 18606.2 15997.2 12078.5 6985.1 3336.7 1704.7 956.3 561.3 353.4 
124.7 0.0 
5093.3 5176.5 5280.4 5457.1 5727.4 6112.0 6621.3 7234.6 7972.6 8783.4 9739.7 10862.3 12172.0 13710.4 15456.7 17078.2 18367.2 19417.0 
20238.2 21371.2 22857.6 24302.5 25144.4 24489.6 22795.2 20934.6 18284.0 13928.7 8845.8 4594.4 2494.7 1413.7 956.3 675.6 395.0 155.9 
0.0 
5093.3 5166.1 5270.0 5498.7 5810.6 6236.7 6798.0 7432.1 8263.7 9084.8 10103.5 11288.5 12764.5 14334.1 16215.5 18044.9 19666.5 21111.3 
22348.3 23845.1 25830.5 27420.8 28158.8 27244.1 25050.9 22026.0 18024.1 12587.8 6954.0 3544.5 1933.4 1205.8 810.8 550.9 343.0 176.7 
0.0 
5093.3 5124.5 5228.5 5467.5 5820.9 6278.3 6808.4 7546.4 8346.8 9230.4 10301.0 11506.8 12941.2 14500.4 16350.6 18252.8 19760.0 21069.8 
22088.4 23231.8 24676.7 25508.2 25435.5 23813.9 21038.6 17774.7 13980.7 9157.6 4906.2 2421.9 1465.6 914.7 613.3 353.4 239.1 103.9 0.0 
5093.3 5114.1 5197.3 5405.2 5717.0 6132.8 6642.1 7255.4 8024.6 8783.4 9656.5 10654.4 11797.8 13107.5 14593.9 16246.7 17753.9 18897.3 
19822.4 20789.1 21724.6 21953.3 21319.2 19229.9 16516.9 13512.9 10363.4 6704.5 3534.1 1829.4 1174.6 758.8 447.0 228.7 145.5 72.8 0.0 
5093.3 5082.9 5134.9 5280.4 5519.5 5852.1 6247.1 6704.5 7213.8 7785.5 8367.6 9032.9 9843.6 10748.0 11870.6 13159.5 14167.8 14978.5 
15300.8 15352.7 15228.0 14230.1 12338.3 9407.1 6673.3 4791.9 3440.6 2224.4 1299.3 852.4 571.7 384.6 239.1 124.7 62.4 20.8 0.0 
5093.3 5020.6 4947.8 4937.4 4958.2 5031.0 5103.7 5145.3 5197.3 5155.7 5031.0 4833.5 4687.9 4677.5 4916.6 5238.9 5290.8 4791.9 4001.9 
3263.9 2494.7 1829.4 1434.4 1143.4 925.1 748.4 582.1 436.6 322.2 239.1 176.7 124.7 83.2 41.6 10.4 10.4 0.0 
5093.3 4895.8 4677.5 4459.3 4251.4 4043.5 3773.2 3315.9 2733.8 2224.4 2006.1 2016.5 2151.7 2370.0 2536.3 2494.7 2130.9 1652.7 1226.6 987.5 
873.1 810.8 727.6 623.7 509.3 426.2 343.0 301.4 259.9 228.7 187.1 155.9 103.9 41.6 10.4 0.0 0.0 
5093.3 4833.5 4448.9 4033.1 3617.3 3108.0 2421.9 1767.1 1496.8 1444.8 1434.4 1434.4 1455.2 1486.4 1403.3 1133.0 852.4 717.2 634.1 561.3 519.7 
478.1 436.6 395.0 363.8 343.0 311.8 239.1 176.7 135.1 83.2 52.0 20.8 10.4 0.0 0.0 0.0 
5093.3 4750.3 4230.6 3658.9 3014.4 2266.0 1569.6 1351.3 1299.3 1237.0 1185.0 1143.4 1101.8 1039.5 904.3 717.2 613.3 519.7 447.0 405.4 363.8 
343.0 311.8 301.4 270.3 239.1 207.9 176.7 135.1 93.6 72.8 41.6 20.8 0.0 0.0 0.0 0.0 
5093.3 4677.5 4012.3 3336.7 2546.7 1673.5 1361.7 1278.5 1216.2 1143.4 1070.6 977.1 893.9 800.4 686.0 592.5 509.3 436.6 384.6 353.4 322.2 301.4 
280.7 259.9 239.1 218.3 187.1 145.5 124.7 103.9 72.8 41.6 10.4 0.0 0.0 0.0 0.0 
5093.3 4584.0 3887.6 3056.0 2141.3 1434.4 1309.7 1247.3 1174.6 1101.8 1008.3 893.9 790.0 686.0 592.5 519.7 457.4 395.0 363.8 332.6 301.4 280.7 259.9 
239.1 207.9 187.1 155.9 124.7 103.9 83.2 52.0 20.8 0.0 0.0 0.0 0.0 0.0 
5093.3 4563.2 3783.6 2910.5 1850.2 1372.1 1299.3 1237.0 1164.2 1081.0 977.1 873.1 758.8 654.9 561.3 488.5 436.6 384.6 343.0 311.8 280.7 259.9 228.7 
207.9 187.1 145.5 114.3 103.9 83.2 62.4 31.2 10.4 0.0 0.0 0.0 0.0 0.0 
5093.3 4552.8 3731.6 2785.7 1715.1 1361.7 1288.9 1226.6 1164.2 1081.0 966.7 852.4 738.0 644.5 561.3 498.9 447.0 405.4 353.4 311.8 270.3 249.5 218.3 
197.5 166.3 114.3 83.2 72.8 52.0 31.2 20.8 0.0 0.0 0.0 0.0 0.0 0.0 
5093.3 4511.2 3721.2 2796.1 1704.7 1351.3 1288.9 1226.6 1153.8 1070.6 966.7 852.4 748.4 654.9 571.7 509.3 457.4 405.4 353.4 311.8 270.3 249.5 218.3 
197.5 166.3 114.3 83.2 62.4 52.0 31.2 10.4 0.0 0.0 0.0 0.0 0.0 0.0 
